(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hand Pallet Truck (Ultra-Low Floor Type) Slim Type

Hand Pallet Truck (Ultra-Low Floor Type) Slim Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THPSL-07-48

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    750
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    36
  • Maximum Fork Height (mm)
    95
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    568
  • B Dimension(mm)
    635
  • Trusco Code
    773-1426
  • Specifications
    Super low floor type, slim type with narrow fork intervals (not usable for resin pallets)
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 140 x Width 50
  • Road Wheel(mm)
    Steel Wheel: Diameter 34 x Width 81 (Single Wheel)
  • Full height(mm)
    1110
  • Amount Of Content
    1 unit
Part Number
THPSL-07-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,474.19

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    750
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    36
  • Maximum Fork Height (mm)
    95
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    568
  • B Dimension(mm)
    635
  • Trusco Code
    773-1426
  • Specifications
    Super low floor type, slim type with narrow fork intervals (not usable for resin pallets)
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 140 x Width 50
  • Road Wheel(mm)
    Steel Wheel: Diameter 34 x Width 81 (Single Wheel)
  • Full height(mm)
    1110
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ultra-thin type, minimum height of the fork 36 mm.
· Comes with slow-down function as standard. Simply pull control lever to the uppermost position for quiet lowering.
· Uses a polyurethane wheel for the steering wheel, and steel wheels for the load wheels.
· The handle is steel with a wrap-around grip so it is durable and can be held firmly.
· Ultra-low floor type.

Specifications of THPSL-07-48

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    750
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    36
  • Maximum Fork Height (mm)
    95
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    568
  • B Dimension(mm)
    635
  • Trusco Code
    773-1426
  • Specifications
    Super low floor type, slim type with narrow fork intervals (not usable for resin pallets)
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 140 x Width 50
  • Road Wheel(mm)
    Steel Wheel: Diameter 34 x Width 81 (Single Wheel)
  • Full height(mm)
    1110
  • Amount Of Content
    1 unit
Part Number
THPSL-07-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,474.19

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1