(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Pallet Truck Low Floor Uniform Load 1500 kg

Hand Pallet Truck Low Floor Uniform Load 1500 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THP-15-511

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1500
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    55
  • Maximum Fork Height (mm)
    175
  • Fork Interval(mm)
    220
  • A Dimension(mm)
    857
  • B Dimension(mm)
    978
  • Trusco Code
    773-1337
  • Overall Width(mm)
    540
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1130
  • Amount Of Content
    1 unit
Part Number
THP-15-511 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 34,476.13

฿ 26,625.92

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1500
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    55
  • Maximum Fork Height (mm)
    175
  • Fork Interval(mm)
    220
  • A Dimension(mm)
    857
  • B Dimension(mm)
    978
  • Trusco Code
    773-1337
  • Overall Width(mm)
    540
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1130
  • Amount Of Content
    1 unit

Product Description

Flat hand pallet truck with a fork minimum height of 55 mm.
[Features]
· Comes with slow-down function as standard. Simply pull control lever to the uppermost position for quiet lowering.
· As the steering wheel and load wheels are made of polyurethane, it allows light transport, does not leave marks and is hygienic.
· Features an ergonomic handle.
[Applications]
· Convenient transportation equipment that uses manual force to scoop up loads placed on pallets with a hook.

Specifications of THP-15-511

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1500
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    55
  • Maximum Fork Height (mm)
    175
  • Fork Interval(mm)
    220
  • A Dimension(mm)
    857
  • B Dimension(mm)
    978
  • Trusco Code
    773-1337
  • Overall Width(mm)
    540
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 180 x Width 50
  • Full height(mm)
    1130
  • Amount Of Content
    1 unit
Part Number
THP-15-511 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 34,476.13

฿ 26,625.92

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1