(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Pallet Truck (Slim Type)

Hand Pallet Truck (Slim Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of THP-20-48

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    545
  • B Dimension(mm)
    685
  • Trusco Code
    773-1345
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 200 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit
Part Number
THP-20-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,841.27

฿ 21,245.67

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    545
  • B Dimension(mm)
    685
  • Trusco Code
    773-1345
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 200 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit

Product Description

A hand pallet truck which travels easily thanks to a single roller that comes standard in the road wheels.
[Features]
· Slim-type fork pitch. (Not usable for plastic pallets)
· Comes with slow-down function as standard. Simply pull control lever to the uppermost position for quiet lowering.
· With an entry roller that enables easy and smooth insertion. (Cannot be attached to low profile type)
· As the steering wheel and load wheels are made of polyurethane (nylon for THPN-30), it allows light transport.
· Features an ergonomic handle. (Except for THPN-30 type)
[Applications]
· Convenient transportation equipment that uses manual force to scoop up loads placed on pallets with a hook.

Specifications of THP-20-48

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    2000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    850
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    130
  • A Dimension(mm)
    545
  • B Dimension(mm)
    685
  • Trusco Code
    773-1345
  • Overall Width(mm)
    450
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 200 x Width 50
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit
Part Number
THP-20-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,841.27

฿ 21,245.67

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1