(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck Uniform Load 1 t/2 t/3 t

Hand Pallet Truck Uniform Load 1 t/2 t/3 t

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 30,609.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THP-20-511 SALE
THP-20-612 SALE
THP-30-511 SALE
THP-30-612 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Steering Wheel
(mm)
Amount Of Content

฿ 30,609.68

฿ 23,529.66

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1150 200 220 845 985 773-1353 540 Polyurethane Wheel: Diameter 200 x Width 50 1 unit

฿ 31,389.03

฿ 24,053.41

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1220 200 360 915 1055 773-1388 680 Polyurethane Wheel: Diameter 200 x Width 50 1 unit

฿ 32,762.58

฿ 25,004.40

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 3000 1150 205 220 845 985 773-1400 540 Nylon Wheel: Diameter 200 x Width 50 1 unit

฿ 33,047.74

฿ 25,162.55

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1220 205 360 915 1055 773-1418 680 Nylon Wheel: Diameter 200 x Width 50 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Fork Dimensions Width (mm)
    160
  • Minimum Fork Height (mm)
    85
  • Full height(mm)
    1140
  • Amount Of Content
    1 unit

Product Description

A hand pallet truck which travels easily thanks to a single roller that comes standard in the road wheels.
[Features]
· Comes with slow-down function as standard. Simply pull control lever to the uppermost position for quiet lowering.
· With an entry roller that enables easy and smooth insertion. (Cannot be attached to low profile type)
· As the steering wheel and load wheels are made of polyurethane (nylon for THPN-30), it allows light transport.
· Features an ergonomic handle. (Except for THPN-30 type)
[Applications]
· Convenient transportation equipment that uses manual force to scoop up loads placed on pallets with a hook.

Part Number
THP-20-511 SALE
THP-20-612 SALE
THP-30-511 SALE
THP-30-612 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Maximum Fork Height (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Steering Wheel
(mm)
Amount Of Content

฿ 30,609.68

฿ 23,529.66

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1150 200 220 845 985 773-1353 540 Polyurethane Wheel: Diameter 200 x Width 50 1 unit

฿ 31,389.03

฿ 24,053.41

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 2000 1220 200 360 915 1055 773-1388 680 Polyurethane Wheel: Diameter 200 x Width 50 1 unit

฿ 32,762.58

฿ 25,004.40

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 3000 1150 205 220 845 985 773-1400 540 Nylon Wheel: Diameter 200 x Width 50 1 unit

฿ 33,047.74

฿ 25,162.55

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 3000 1220 205 360 915 1055 773-1418 680 Nylon Wheel: Diameter 200 x Width 50 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1