(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kangaroo Lifter Battery Ball Screw Type/Table Model

Kangaroo Lifter Battery Ball Screw Type/Table Model

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KGL20NH

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    150
  • Table dimensions Width (mm)
    541
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1130
  • Stroke(mm)
    980
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0748
  • Wheel diameter (front/back)(mm)
    80/125
  • Specifications
    Manual Running, Fixed Urethane Casters 80 mm 2 Pieces, Rear Wheels: Swivel Urethane Casters 125 mm 2 Pieces, Single Touch Both Wheels Stopper, Lifting / Lowering Battery type
  • Charging Time
    Approx. 8
  • Total Height(mm)
    1344
  • Rise Time (50/60 Hz)
    Rise Time (50/60 Hz)
  • Rise time (no load time/full load time)
    55/37
  • Amount Of Content
    1 unit
Part Number
KGL20NH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 165,694.39

฿ 138,255.40

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    150
  • Table dimensions Width (mm)
    541
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1130
  • Stroke(mm)
    980
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0748
  • Wheel diameter (front/back)(mm)
    80/125
  • Specifications
    Manual Running, Fixed Urethane Casters 80 mm 2 Pieces, Rear Wheels: Swivel Urethane Casters 125 mm 2 Pieces, Single Touch Both Wheels Stopper, Lifting / Lowering Battery type
  • Charging Time
    Approx. 8
  • Total Height(mm)
    1344
  • Rise Time (50/60 Hz)
    Rise Time (50/60 Hz)
  • Rise time (no load time/full load time)
    55/37
  • Amount Of Content
    1 unit

Product Description

A kangaroo lifter with a light body that is easy for women to operate. Battery ball screw type table type.
[Features]
·An electric lifting table type lifter with a load capacity of 200 kg and excellent operability.
·A high-quality cylinder that produces a quiet lifting sound is used.
·Equipped as standard with a fast-forwarding device that automatically switches depending on the weight of the load.
·Equipped with a brake pedal that locks the turning/rotating of both wheels with a single touch.
·The large pedals make it easy to operate even when wearing safety shoes.
·The height of the pedal can be changed according to the user, so even small people can operate it with little effort.
[Applications]
·Convenient for shelf storage work and for loading and unloading cargo from vehicles.

Specifications of KGL20NH

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    150
  • Table dimensions Width (mm)
    541
  • Table dimensions Length (mm)
    600
  • Table height Maximum (mm)
    1130
  • Stroke(mm)
    980
  • Load Center Distance(mm)
    300
  • Trusco Code
    453-0748
  • Wheel diameter (front/back)(mm)
    80/125
  • Specifications
    Manual Running, Fixed Urethane Casters 80 mm 2 Pieces, Rear Wheels: Swivel Urethane Casters 125 mm 2 Pieces, Single Touch Both Wheels Stopper, Lifting / Lowering Battery type
  • Charging Time
    Approx. 8
  • Total Height(mm)
    1344
  • Rise Time (50/60 Hz)
    Rise Time (50/60 Hz)
  • Rise time (no load time/full load time)
    55/37
  • Amount Of Content
    1 unit
Part Number
KGL20NH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 165,694.39

฿ 138,255.40

JIB LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1