(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Hydraulic Battery Wide Type

Kozo Lifter Hydraulic Battery Wide Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 184,967.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-D400-15W9 SALE
BEN-D800-14W9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Minimum Fork Height (mm) Maximum Fork Height (mm) Fork Dimension (Slide Outside Width)
(mm)
Trusco Code Wheel diameter (front/back)
(mm)
Specifications Rise time (no load time/full load time)
(Second)
Full height
(mm)
Amount Of Content

฿ 184,967.00

฿ 150,156.21

BATTERY POWERED LIFTER 1 Piece(s) 45 Day(s) 400 79 1500 218~581 767-4619 80/150 Manual running type, front wheels: Fixed urethane casters 2 pcs, rear wheels: swivel stopper rubber caster 2 pcs, battery powered hydraulic type (turbine oil: ISO-VG32 used), with residual battery meter 18/25 1958 1 unit

฿ 229,708.00

฿ 186,476.95

BATTERY POWERED LIFTER 1 Piece(s) 45 Day(s) 800 85 1400 218~578 767-4627 80/200 Manual running type, front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 1 pc, swivel urethane caster 1 pc, battery powered hydraulic type (turbine oil: ISO-VG32 used), with residual battery meter 27/37 1961 1 unit

Basic Specifications

  • Product Type
    Forklift
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    1000
  • Load Center Distance(mm)
    550
  • Charge time
    Approximately 10 hours
  • Battery
    EB100
  • Leg Inside Width(mm)
    900
  • Battery charger power supply
    Single Phase 100 V (Cord Length: 2 m)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lifter with 900 mm wide inner legs.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Can be handled freely with its uniquely shaped plated handles.
· Equipped with an overload valve.
[Applications]
· Cargo elevation and transport.

Part Number
BEN-D400-15W9 SALE
BEN-D800-14W9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Minimum Fork Height (mm) Maximum Fork Height (mm) Fork Dimension (Slide Outside Width)
(mm)
Trusco Code Wheel diameter (front/back)
(mm)
Specifications Rise time (no load time/full load time)
(Second)
Full height
(mm)
Amount Of Content

฿ 184,967.00

฿ 150,156.21

BATTERY POWERED LIFTER 1 Piece(s) 45 Day(s) 400 79 1500 218~581 767-4619 80/150 Manual running type, front wheels: Fixed urethane casters 2 pcs, rear wheels: swivel stopper rubber caster 2 pcs, battery powered hydraulic type (turbine oil: ISO-VG32 used), with residual battery meter 18/25 1958 1 unit

฿ 229,708.00

฿ 186,476.95

BATTERY POWERED LIFTER 1 Piece(s) 45 Day(s) 800 85 1400 218~578 767-4627 80/200 Manual running type, front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 1 pc, swivel urethane caster 1 pc, battery powered hydraulic type (turbine oil: ISO-VG32 used), with residual battery meter 27/37 1961 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1