(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Winch AR-L 300 mm, Set of 2 Units

Electric Winch AR-L 300 mm, Set of 2 Units

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASW-1000

  • Product Type
    Welfare-related supply
  • Width(mm)
    216
  • Length(mm)
    800
  • Height(mm)
    109
  • JAN Code
    4562468182910
  • Trusco Code
    763-4498
  • Mass(g)
    15600
  • Maximum Working Load(t)
    0.12 (When the slope angle is 13°)
  • Accessory
    Electric winch, wireless remote control and 300 mm airline rails (x2)
  • Amount Of Content
    1 unit
Part Number
ASW-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263,923.32

฿ 218,528.51

WHEELCHAIRS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Welfare-related supply
  • Width(mm)
    216
  • Length(mm)
    800
  • Height(mm)
    109
  • JAN Code
    4562468182910
  • Trusco Code
    763-4498
  • Mass(g)
    15600
  • Maximum Working Load(t)
    0.12 (When the slope angle is 13°)
  • Accessory
    Electric winch, wireless remote control and 300 mm airline rails (x2)
  • Amount Of Content
    1 unit

Specifications of ASW-1000

  • Product Type
    Welfare-related supply
  • Width(mm)
    216
  • Length(mm)
    800
  • Height(mm)
    109
  • JAN Code
    4562468182910
  • Trusco Code
    763-4498
  • Mass(g)
    15600
  • Maximum Working Load(t)
    0.12 (When the slope angle is 13°)
  • Accessory
    Electric winch, wireless remote control and 300 mm airline rails (x2)
  • Amount Of Content
    1 unit
Part Number
ASW-1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263,923.32

฿ 218,528.51

WHEELCHAIRS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1