(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HC-1208A |
HC-1208NA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (kg) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 77,624.00 ฿ 66,950.70 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 4939356396160 | 763-1570 | 26.2 | 20-inch air tire | 1 unit | ||
฿ 83,011.00 ฿ 71,596.99 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 4939356396177 | 763-1588 | 26.4 | 20-inch self-sealing tire | 1 unit |
[Features]
· Folding aluminum cart.
· Aluminum side panels.
Part Number |
---|
HC-1208A |
HC-1208NA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (kg) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 77,624.00 ฿ 66,950.70 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 4939356396160 | 763-1570 | 26.2 | 20-inch air tire | 1 unit | ||
฿ 83,011.00 ฿ 71,596.99 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 4939356396177 | 763-1588 | 26.4 | 20-inch self-sealing tire | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?