(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Cart, Rintaro, General Type

Aluminum Cart, Rintaro, General Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BS-1108

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    920~1180
  • Height(mm)
    605~745
  • Length(mm)
    2030~2250
  • JAN Code
    4939356398355
  • Trusco Code
    763-1332
  • Mass(kg)
    13.5
  • Load Resistance(kg)
    120
  • Loading surface dimensions (length X width)(mm)
    1100~1300×800~1120
  • Specifications
    13 X 3 T Air-Filled Tire
  • Amount Of Content
    1 unit
Part Number
BS-1108 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,344.00

฿ 28,836.48

REAR CARS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    920~1180
  • Height(mm)
    605~745
  • Length(mm)
    2030~2250
  • JAN Code
    4939356398355
  • Trusco Code
    763-1332
  • Mass(kg)
    13.5
  • Load Resistance(kg)
    120
  • Loading surface dimensions (length X width)(mm)
    1100~1300×800~1120
  • Specifications
    13 X 3 T Air-Filled Tire
  • Amount Of Content
    1 unit

Product Description

[Features]
· Loading platform is a wide type. Low loading platform and side guards make the cargo easy to unload.
· Left and right guards and stoppers are extendable, enabling loads to be packed efficiently.
· Large aluminum cart.
· Low loading platform makes cargo easy to unload.

Specifications of BS-1108

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    920~1180
  • Height(mm)
    605~745
  • Length(mm)
    2030~2250
  • JAN Code
    4939356398355
  • Trusco Code
    763-1332
  • Mass(kg)
    13.5
  • Load Resistance(kg)
    120
  • Loading surface dimensions (length X width)(mm)
    1100~1300×800~1120
  • Specifications
    13 X 3 T Air-Filled Tire
  • Amount Of Content
    1 unit
Part Number
BS-1108 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,344.00

฿ 28,836.48

REAR CARS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1