(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TB-R |
TB-R400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Loading surface dimensions (length X width) (mm) |
Fork Panel (vertical x horizontal) (mm) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,770.00 ฿ 14,508.40 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | 460 | 4939356381012 | 763-1634 | 350×260 | 260×350 | 250-4T air tire | 1 unit | ||
฿ 21,548.00 ฿ 19,824.16 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | 590 | 4939356398423 | 763-1642 | 510×390 | 390×510 | 250-4T air tire, with carrier wide attachment | 1 unit |
[Features]
· Aluminum transport cart for heavy loads.
Part Number |
---|
TB-R |
TB-R400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Loading surface dimensions (length X width) (mm) |
Fork Panel (vertical x horizontal) (mm) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,770.00 ฿ 14,508.40 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | 460 | 4939356381012 | 763-1634 | 350×260 | 260×350 | 250-4T air tire | 1 unit | ||
฿ 21,548.00 ฿ 19,824.16 |
ALUMINIUM HAND TRUCKS | 1 Piece(s) | 12 Day(s) | 590 | 4939356398423 | 763-1642 | 510×390 | 390×510 | 250-4T air tire, with carrier wide attachment | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?