(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Cart RUXXAC Exclusive

Folding Cart RUXXAC Exclusive

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2234-81

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Overall Length(mm)
    1130
  • Rake plate (length x width)(mm)
    410×490
  • Folded Size (Width x Depth x Height)(mm)
    490×55×735
  • JAN Code
    4260285072963
  • Trusco Code
    766-1185
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    125
  • Amount Of Content
    1 unit
Part Number
2234-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 17,417.00

฿ 16,255.29

ALUMINIUM HAND TRUCKS 1 Piece(s) 1 Day(s) 10 1 unit

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Overall Length(mm)
    1130
  • Rake plate (length x width)(mm)
    410×490
  • Folded Size (Width x Depth x Height)(mm)
    490×55×735
  • JAN Code
    4260285072963
  • Trusco Code
    766-1185
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    125
  • Amount Of Content
    1 unit

Specifications of 2234-81

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Overall Length(mm)
    1130
  • Rake plate (length x width)(mm)
    410×490
  • Folded Size (Width x Depth x Height)(mm)
    490×55×735
  • JAN Code
    4260285072963
  • Trusco Code
    766-1185
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    125
  • Amount Of Content
    1 unit
Part Number
2234-81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 17,417.00

฿ 16,255.29

ALUMINIUM HAND TRUCKS 1 Piece(s) 1 Day(s) 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We adopted a patented speedy type and reliable folding method.

Specification

●Equal Load(kg):125
●Total Length(mm):1130
●Tray(mm) L x W:410 x 490
●SPQ(piece):1
●Finished Goods
●Folding Size(W x D x H): 490 x 55 x 735mm

Materials

●Main Body: Stainless Steel, Plastic
●Tray: Aluminum