(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Wheel Stairlift, Load Capacity (kg) 150/200

Three-Wheel Stairlift, Load Capacity (kg) 150/200

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,699.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
155330 SALE
716245 SALE
724298 SALE
910959 SALE
921129 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Rake plate (length x width)
(mm)
Trusco Code Mass
(kg)
Load Resistance
(kg)
Specifications Amount Of Content

฿ 24,835.00

฿ 22,848.20

STAIR LIFT 1 Piece(s) 10 Day(s) 1310 250×280 494-6880 20 200 - 1 unit

฿ 23,743.00

฿ 21,843.56

STAIR LIFT 1 Piece(s) 12 Day(s) 1300 185×280 494-6901 - 150 - 1 unit

฿ 19,699.00

฿ 18,123.08

STAIR LIFT 1 Piece(s) 12 Day(s) 1310 250×280 494-6910 20 200 With handle 1 unit

฿ 43,815.00

฿ 40,309.80

STAIR LIFT 1 Piece(s) 12 Day(s) 1300 220×550 494-6936 - 150 - 1 unit

฿ 33,158.00

฿ 30,505.36

STAIR LIFT 1 Piece(s) 40 Day(s) 1280 252×400 494-7029 21 200 - 1 unit

Basic Specifications

  • Product Type
    Other Dollies
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Assembly / Completion
    Finished product
  • Amount Of Content
    1 unit

Product Description

A three-wheeled stair lift that can go up and down stairs.
[Features]
·Since one of the three wheels in a row is always in contact with the ground, it can go up and down stairs with stability.
[Applications]
·Ideal for moving luggage when going up and down stairs.

Part Number
155330 SALE
716245 SALE
724298 SALE
910959 SALE
921129 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Rake plate (length x width)
(mm)
Trusco Code Mass
(kg)
Load Resistance
(kg)
Specifications Amount Of Content

฿ 24,835.00

฿ 22,848.20

STAIR LIFT 1 Piece(s) 10 Day(s) 1310 250×280 494-6880 20 200 - 1 unit

฿ 23,743.00

฿ 21,843.56

STAIR LIFT 1 Piece(s) 12 Day(s) 1300 185×280 494-6901 - 150 - 1 unit

฿ 19,699.00

฿ 18,123.08

STAIR LIFT 1 Piece(s) 12 Day(s) 1310 250×280 494-6910 20 200 With handle 1 unit

฿ 43,815.00

฿ 40,309.80

STAIR LIFT 1 Piece(s) 12 Day(s) 1300 220×550 494-6936 - 150 - 1 unit

฿ 33,158.00

฿ 30,505.36

STAIR LIFT 1 Piece(s) 40 Day(s) 1280 252×400 494-7029 21 200 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since one of the tires of the three stage wheels is constantly grounded, it is possible to go up and down stairs steadily.(limited to stage with a height of 160mm or less)

Specification

●Finished Goods

Warning

●Depending on the stage staircase shape, it may not be available.
●Adjust loading load at stage as appropriate according to the competence of workers.