(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Three Wheel Stair Climber Caster

Replacement Three Wheel Stair Climber Caster

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 32008-21034

  • Product Type
    Other Dollies
  • Main body: option
    Option
  • Trusco Code
    495-4777
  • Wheel Diameter(mm)
    160
  • Conforming main body
    15533、724298、921129、716245、910959
  • Amount Of Content
    1 pc.
Part Number
32008-21034
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,372.00

STAIR LIFT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Dollies
  • Main body: option
    Option
  • Trusco Code
    495-4777
  • Wheel Diameter(mm)
    160
  • Conforming main body
    15533、724298、921129、716245、910959
  • Amount Of Content
    1 pc.

Product Description

Replacement caster for three-wheel stair lift table without brake.
[Features]
·Material/finish (Metal fittings): steel
·Material/finish (Wheel): Rubber

Specifications of 32008-21034

  • Product Type
    Other Dollies
  • Main body: option
    Option
  • Trusco Code
    495-4777
  • Wheel Diameter(mm)
    160
  • Conforming main body
    15533、724298、921129、716245、910959
  • Amount Of Content
    1 pc.
Part Number
32008-21034
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,372.00

STAIR LIFT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1