(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nesting Trolley Length (mm) 912/959

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 10,353.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TN-851N
TN-851SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Handle Height
(mm)
JAN Code Trusco Code Internal Capacity

฿ 10,353.00

CARTS 1 Piece(s) 12 Day(s) 959 912 4989999394832 765-1902 1 unit

฿ 11,424.00

CARTS 1 Piece(s) 1 Day(s) 912 896 4989999394849 765-1911 1 unit

Basic Specifications

  • Product Type
    Other Dollies
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Width(mm)
    563
  • Height(mm)
    225
  • Caster Diameter(mm)
    100
  • Load Resistance(kg)
    200
  • Specifications
    Comes with 2 pcs each of swivel caster and fixed caster with stopper, and for the deck surface, 6 pcs of grommets are fitted. Reduces skidding of the load. Standardly equipped foot-operated brake for rear wheel (fixed) casters.
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· Can be nested to allow space-saving storage.
· Nesting is possible just by pushing in from the back of the dolly, allowing a lot of space to be saved.
[Applications]
· For transporting loads in stores.
· Cargo transport inside factories.
· Package transportation in logistics warehouses.

Part Number
TN-851N
TN-851SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Handle Height
(mm)
JAN Code Trusco Code Internal Capacity

฿ 10,353.00

CARTS 1 Piece(s) 12 Day(s) 959 912 4989999394832 765-1902 1 unit

฿ 11,424.00

CARTS 1 Piece(s) 1 Day(s) 912 896 4989999394849 765-1911 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since nesting is possible, it can be stored in a space-saving manner.

Specification

●Equal Load(kg):200
●Height 2(mm):209
●Finished Goods
●Caster: Flexible Caster x 2, Caster with fixed stopper x 2 each
●Caster Diameter: 100mm

Materials

●Loading Platform: Polypropylene(PP) 
●Handle: Steel
●Caster Brackets: Steel 
●Wheel: Urethane(black)