- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nesting Truck, without Frame
Specifications of 243418
-
- Product Type
- Other Dollies
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Width(mm)
- 830
-
- Height(mm)
- 290
-
- Length(mm)
- 1200
-
- Trusco Code
- 495-4734
-
- Assembly / Completion
- Finished product
-
- Load Resistance(kg)
- 300
-
- Handle Height(mm)
- 1100
-
- Caster Diameter(mm)
- 200
-
- Specifications
- Swivel Casters with Stopper and Fixed Casters, 2 pcs each
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 50,074.00
฿ 46,068.08
|
CARTS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Other Dollies
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Width(mm)
- 830
-
- Height(mm)
- 290
-
- Length(mm)
- 1200
-
- Trusco Code
- 495-4734
-
- Assembly / Completion
- Finished product
-
- Load Resistance(kg)
- 300
-
- Handle Height(mm)
- 1100
-
- Caster Diameter(mm)
- 200
-
- Specifications
- Swivel Casters with Stopper and Fixed Casters, 2 pcs each
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A nesting type cart that does not require much storage space.
· With swivel wheels with stoppers at the rear and fixed wheels at the front, suitable for transporting heavy loads.
[Applications]
· For transporting heavy loads, etc.
Specifications of 243418
-
- Product Type
- Other Dollies
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Width(mm)
- 830
-
- Height(mm)
- 290
-
- Length(mm)
- 1200
-
- Trusco Code
- 495-4734
-
- Assembly / Completion
- Finished product
-
- Load Resistance(kg)
- 300
-
- Handle Height(mm)
- 1100
-
- Caster Diameter(mm)
- 200
-
- Specifications
- Swivel Casters with Stopper and Fixed Casters, 2 pcs each
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 50,074.00
฿ 46,068.08
|
CARTS
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Nesting type does not take up space when stored.
●The rear wheels are equipped with a flexible stopper and the front wheels have fixed wheels, which is suitable for heavy weight object.Specification
●Equal Load(kg):300
●L x W x H(mm):1200 x 830 x 290
●Handle Height(mm):1100
●Finished Goods
●Caster with Flexible x 2, Fixed Caster x 2 each
●Caster Diameter: 200mmMaterials
●Steel(powder coating)
●Wheel: Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?