(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Roll Box Pallet Quiet Box Pallet (L Type / Resin Panel Specification / Plastic Floor Plate)

Steel Roll Box Pallet Quiet Box Pallet (L Type / Resin Panel Specification / Plastic Floor Plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 20,887.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RS50 SALE
RS55 SALE
RS60 SALE
RS65 SALE
RS80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions: Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Trusco Code Specifications Amount Of Content

฿ 20,887.10

฿ 18,650.09

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 600×800×245 545×730×1457 492-4762 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Resin Panel Feature Type 1 unit

฿ 21,129.03

฿ 18,838.64

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 600×850×245 545×780×1457 492-4771 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 21,532.26

฿ 19,142.18

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 650×850×245 595×780×1457 492-4789 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 23,542.00

฿ 21,143.07

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 800×950×253 745×880×1449 492-4797 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 24,042.00

฿ 21,253.13

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 800×1100×253 745×1030×1449 492-4801 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Steel
  • Quiet measures
    Available
  • Main body: option
    Body
  • Caster Diam.(mm)
    150
  • Paint Color
    Ivory
  • Full height(mm)
    1700
  • Load Resistance(kg)
    300
  • Amount Of Content
    1 unit

Product Description

[Features]
· Quiet and easy to move due to low-noise casters and plastic joints.
· Eliminates noise problems in early-morning or late-night distribution operations. (Complies with the 45 dB or less nighttime noise limit for category A areas under Japanese environmental quality standards for noise)
· Gray rubber wheels leave floors unmarked.
· Plastic panels provide gentler support for loads.
Used throughout the distribution industry.
· Suitable for use in hospitals, care homes, educational facilities, etc.
· Optimal for sites where the effect of noise, etc., on the surrounding environment needs to be considered.

Part Number
RS50 SALE
RS55 SALE
RS60 SALE
RS65 SALE
RS80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions: Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Trusco Code Specifications Amount Of Content

฿ 20,887.10

฿ 18,650.09

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 600×800×245 545×730×1457 492-4762 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Resin Panel Feature Type 1 unit

฿ 21,129.03

฿ 18,838.64

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 600×850×245 545×780×1457 492-4771 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 21,532.26

฿ 19,142.18

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 650×850×245 595×780×1457 492-4789 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 23,542.00

฿ 21,143.07

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 800×950×253 745×880×1449 492-4797 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

฿ 24,042.00

฿ 21,253.13

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 800×1100×253 745×1030×1449 492-4801 Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature, Casters: φ150, 4 Swivel Wheels (with Stoppers in 2 Locations), Gray Rubber Wheels, Resin Panel Feature Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the silent type caster and plastic joint, it realizes [quiet] and [light movement].
●Since it is a resin surface material plate, the impact to load is reduced.

Specification

●Equal Load(kg):300
●Total Height(mm):1700
●Caster with Flexible Stopper, Flexible Caster x 2 each
●Resin Panel Specification Type 
●Turn Specification

Materials

●Main Body: Steel
●Main Body Surface Treatment: Powder Coating
●Floor Board: Resin
●Surface Material: Resin
●Caster Brackets: Steel
●Wheel: Gray Rubber