(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NCL-8 |
NCL-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 17,781.00 |
FLAME DOLLIES FOR PALLETS | 1 Piece(s) | 35 Day(s) | 800 | 1000 | 768-0660 | 1 unit | ||
฿ 17,781.00 |
FLAME DOLLIES FOR PALLETS | 1 Piece(s) | 35 Day(s) | 1000 | 1200 | 768-0643 | 1 unit |
[Features]
· Easy to handle because it is equipped with a plate type caster that locks and fixed in place when going straight but releases the lock when turning.
· Since the NCL type has a net pallet fixing bracket (lever type), it will not be detached from the underframe due to vibration from the road, etc.
Part Number |
---|
NCL-8 |
NCL-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 17,781.00 |
FLAME DOLLIES FOR PALLETS | 1 Piece(s) | 35 Day(s) | 800 | 1000 | 768-0660 | 1 unit | ||
฿ 17,781.00 |
FLAME DOLLIES FOR PALLETS | 1 Piece(s) | 35 Day(s) | 1000 | 1200 | 768-0643 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?