(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 202PP, YE Type, Resin Corner Type

Extending Container Cart, Route Boy, Model 202PP, YE Type, Resin Corner Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,650.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202PP-02-YE
202PP-03-YE
202PP-04-YE
202PP-05-YE
202PP-06-YE
202PP-07-YE
202PP-08-YE
202PP-09-YE
202PP-10-YE
202PP-11-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Amount Of Content

฿ 2,650.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 4571114982286 496-3687 1 unit

฿ 2,723.82

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 4571114982293 496-3695 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×310~410 4571114982309 496-3709 1 unit

฿ 2,723.82

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×410~510 4571114982316 496-3717 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 510~610×410~510 4571114982323 496-3725 1 unit

฿ 2,848.31

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 5 Day(s) 610~710×410~510 4571114982330 496-3733 1 unit

฿ 2,906.99

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×410~510 4571114982347 496-3741 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×510~610 4571114982354 496-3750 1 unit

฿ 2,906.99

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×510~610 4571114982361 496-3768 1 unit

฿ 3,001.23

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 710~810×510~610 4571114982378 496-3776 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Body Material
    Made of Resin
  • Height(mm)
    125
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Specifications
    Swivel Caster 4 pcs
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    150
  • Amount Of Content
    1 unit

Product Description

Extendable container dolly cart.
[Features]
· Freely extendable in 10 mm increments to perfectly fit a wide range of containers.
· Corners are yellow for a fresh design with high visibility.
· Casters can be replaced easily using nuts and bolts, enabling the product to be used for a long time with confidence.
· By using these yellow-cornered dolly carts alongside conventional blue models, carts can be color-coded by factory, production department or production line to facilitate equipment control.
· The dimensions can be changed by adjusting the length of the connector bars.
[Applications]
· Optimal for storing and transporting containers.
· Convenient for use in food factories, chemical factories, general stores, etc.

Part Number
202PP-02-YE
202PP-03-YE
202PP-04-YE
202PP-05-YE
202PP-06-YE
202PP-07-YE
202PP-08-YE
202PP-09-YE
202PP-10-YE
202PP-11-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Amount Of Content

฿ 2,650.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 4571114982286 496-3687 1 unit

฿ 2,723.82

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 4571114982293 496-3695 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 610~710×310~410 4571114982309 496-3709 1 unit

฿ 2,723.82

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×410~510 4571114982316 496-3717 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 510~610×410~510 4571114982323 496-3725 1 unit

฿ 2,848.31

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 5 Day(s) 610~710×410~510 4571114982330 496-3733 1 unit

฿ 2,906.99

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×410~510 4571114982347 496-3741 1 unit

฿ 2,783.09

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×510~610 4571114982354 496-3750 1 unit

฿ 2,906.99

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×510~610 4571114982361 496-3768 1 unit

฿ 3,001.23

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 710~810×510~610 4571114982378 496-3776 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1