(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DAIGORO Aluminum Workbench Load Capacity (kg) 120

DAIGORO Aluminum Workbench Load Capacity (kg) 120

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SD-2065

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    580~870
  • Width (mm)
    650
  • Depth (mm)
    2000
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    120
  • JAN Code
    4939356397877
  • Trusco Code
    763-1626
  • Amount Of Content
    1 unit
Part Number
SD-2065 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,848.00

฿ 32,980.16

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

Product Description

Each of the 4 legs can be extended and retracted, so the workbench can be leveled regardless of whether the ground is flat or uneven. It is made of aluminum for lightweight, corrosion-resistant, and high-strength.

Specifications of SD-2065

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    580~870
  • Width (mm)
    650
  • Depth (mm)
    2000
  • Uniform Load(kg)
    120
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    120
  • JAN Code
    4939356397877
  • Trusco Code
    763-1626
  • Amount Of Content
    1 unit
Part Number
SD-2065 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,848.00

฿ 32,980.16

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●4-pieces extendable aluminum workbench.

Specification

●Equal Load(kg):120
●L x W x H(mm):2000 x 650 x 580 to 870
●Assembly Type

Materials

●Main Body: Aluminum Alloy