(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CH-1400 |
CH-950A |
CH-950NA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Length (mm) |
JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,570.00 ฿ 18,924.40 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 810 | 1000~1380 | 4939356385706 | 763-1456 | 14-Inch Self-Sealing Tires, 4-Wheel Fixed Type | 1 unit | ||
฿ 19,002.00 ฿ 17,481.84 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 860 | 1030~1410 | 4939356396450 | 763-1481 | 250-4A air tire, 4-wheel fixed type | 1 unit | ||
฿ 20,766.00 ฿ 19,104.72 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 860 | 1030~1410 | 4939356396467 | 763-1499 | 250-4NA self-sealing tire, 4-wheel fixed type | 1 unit |
[Features]
· Track width can be adjusted. (19 to 35 cm, center to center)
· Wheels are aluminum (CH-1000), making them rust resistant and lightweight.
Part Number |
---|
CH-1400 |
CH-950A |
CH-950NA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Length (mm) |
JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,570.00 ฿ 18,924.40 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 810 | 1000~1380 | 4939356385706 | 763-1456 | 14-Inch Self-Sealing Tires, 4-Wheel Fixed Type | 1 unit | ||
฿ 19,002.00 ฿ 17,481.84 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 860 | 1030~1410 | 4939356396450 | 763-1481 | 250-4A air tire, 4-wheel fixed type | 1 unit | ||
฿ 20,766.00 ฿ 19,104.72 |
ALUMINUM PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 860 | 1030~1410 | 4939356396467 | 763-1499 | 250-4NA self-sealing tire, 4-wheel fixed type | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?