(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Flat Type Unicycle, Konsuke

Aluminum Flat Type Unicycle, Konsuke

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,943.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CN-45D
CN-45DN
CN-65D
CN-65DN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Length
(mm)
JAN Code Trusco Code Loading surface dimensions (length X width)
(mm)
Specifications Amount Of Content

฿ 9,943.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 514 1190~1390 4939356382408 763-1529 765~965×535 13 X 3 T Air-Filled Tire 1 unit

฿ 11,069.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 514 1190~1390 4939356397952 763-1537 765~965×535 13 X 3 N Self-Sealing Tire 1 unit

฿ 11,509.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 544 1550~1750 4939356382415 763-1545 1130~1330×535 13 X 3 T Air-Filled Tire 1 unit

฿ 12,635.00

฿ 11,624.20

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 544 1550~1750 4939356397969 763-1553 1130~1330×535 13 X 3 N Self-Sealing Tire 1 unit

Basic Specifications

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    535
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    100
  • Amount Of Content
    1 unit

Product Description

Aluminium Flat Type Unicycle, Konsuke, or Aluminium Wheel Barrow.
It is a single-wheel cart, which is used in an agriculture field, lightweight and rust resistant. This equipment can carry 3 boxes, not over 20 kg.
[Features]
• Single-wheel cart
• Material used to produce:
Wheel:
- Air-Filled Tire (For product codes CN-65D and CN-45D )
- Self-Sealing Tire (For product code CN-65DN and CN-45DN )
Structure and Handle : Aluminium
• Size:
- Small (Width x Length x Height) : 535 x 1190~1390 x 514 mm.
- Large (Width x Length x Height) : 535 x 1550~1750 x 544 mm.
[Applications]
Suitable for carrying plants, seeding bow, and agriculture products.

Part Number
CN-45D
CN-45DN
CN-65D
CN-65DN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Length
(mm)
JAN Code Trusco Code Loading surface dimensions (length X width)
(mm)
Specifications Amount Of Content

฿ 9,943.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 514 1190~1390 4939356382408 763-1529 765~965×535 13 X 3 T Air-Filled Tire 1 unit

฿ 11,069.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 514 1190~1390 4939356397952 763-1537 765~965×535 13 X 3 N Self-Sealing Tire 1 unit

฿ 11,509.00

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 544 1550~1750 4939356382415 763-1545 1130~1330×535 13 X 3 T Air-Filled Tire 1 unit

฿ 12,635.00

฿ 11,624.20

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 544 1550~1750 4939356397969 763-1553 1130~1330×535 13 X 3 N Self-Sealing Tire 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1