(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AINA 2-Wheel Swiveling-Type Aluminum Trolley Width (mm) 740 – 1,040

AINA 2-Wheel Swiveling-Type Aluminum Trolley Width (mm) 740 – 1,040

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CHJ-2000

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    740~1040
  • Height(mm)
    930~1130
  • Length(mm)
    1150~1370
  • JAN Code
    4939356395644
  • Trusco Code
    763-1502
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    100
  • Loading surface dimensions (length X width)(mm)
    950~1150×700~960
  • Specifications
    Front Wheels 13 x 3T Pneumatic Tires, Rear Wheels 350 x 4 Pneumatic Swivel Type Tires
  • Amount Of Content
    1 unit
Part Number
CHJ-2000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,506.00

฿ 32,665.52

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    740~1040
  • Height(mm)
    930~1130
  • Length(mm)
    1150~1370
  • JAN Code
    4939356395644
  • Trusco Code
    763-1502
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    100
  • Loading surface dimensions (length X width)(mm)
    950~1150×700~960
  • Specifications
    Front Wheels 13 x 3T Pneumatic Tires, Rear Wheels 350 x 4 Pneumatic Swivel Type Tires
  • Amount Of Content
    1 unit

Product Description

[Features]
· 2 of the wheels swivel freely, enabling easy operation even when transporting heavy loads.
· Convenient for harvesting work at fruit farms, etc.

Specifications of CHJ-2000

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    740~1040
  • Height(mm)
    930~1130
  • Length(mm)
    1150~1370
  • JAN Code
    4939356395644
  • Trusco Code
    763-1502
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    100
  • Loading surface dimensions (length X width)(mm)
    950~1150×700~960
  • Specifications
    Front Wheels 13 x 3T Pneumatic Tires, Rear Wheels 350 x 4 Pneumatic Swivel Type Tires
  • Amount Of Content
    1 unit
Part Number
CHJ-2000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,506.00

฿ 32,665.52

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1