(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Hand Truck, Fixed Handle Type with Three-Side Panels and Stoppers

Steel Hand Truck, Fixed Handle Type with Three-Side Panels and Stoppers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OH-23PSS

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0724
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with three surface panels
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
OH-23PSS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 37,650.00

฿ 24,777.47

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0724
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with three surface panels
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· Integral welded structure.
· Equipped with panels on 3 sides, it is ideal for transporting irregular-shaped objects.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
· The spring type stopper maintains a uniform load.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.

Specifications of OH-23PSS

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    253
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    150
  • Trusco Code
    768-0724
  • Load Resistance(kg)
    500
  • Specifications
    Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type, with three surface panels
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit
Part Number
OH-23PSS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 37,650.00

฿ 24,777.47

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1