(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OH-1RSS |
OH-2RSS |
OH-3RSS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,865.00 ฿ 24,967.45 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 298 | 200 | 768-0708 | 700 | Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 29,840.00 ฿ 18,996.14 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 253 | 150 | 768-0767 | 500 | Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 25,133.00 ฿ 16,959.75 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 194 | 100 | 768-0791 | 300 | Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit |
A hand truck that's more robust and lasts longer than press trucks and resin trucks thanks to its welded construction.
[Features]
· Uses robust and strong casters that can withstand harsh operating environments compared to copper plate casters.
· Easy to operate when transporting heavy loads because the swivel casters are on the side with handles.
· Safe design with cushioning rubber at the corners of the dolly.
· The spring type stopper maintains a uniform load.
[Applications]
· Ideal for transport of heavy objects and use in harsh environments.
Part Number |
---|
OH-1RSS |
OH-2RSS |
OH-3RSS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,865.00 ฿ 24,967.45 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 298 | 200 | 768-0708 | 700 | Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 29,840.00 ฿ 18,996.14 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 253 | 150 | 768-0767 | 500 | Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 25,133.00 ฿ 16,959.75 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 194 | 100 | 768-0791 | 300 | Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?