(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OH-1R |
OH-2R |
OH-3R |
SH1NU-GN |
SH2NU-GN |
SH3NU-GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,466.58 ฿ 26,045.72 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 298 | 900 | 200 | 768-0694 | 700 | Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 27,286.87 ฿ 18,688.78 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 253 | 900 | 150 | 768-0759 | 500 | Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 22,215.42 ฿ 16,237.25 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 194 | 900 | 100 | 768-0783 | 300 | Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 28,004.00 ฿ 22,125.96 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 289 | 880 | 200 | 767-9475 | 600 | Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 19,548.00 ฿ 15,454.65 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 234 | 880 | 150 | 767-9483 | 500 | Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 14,386.00 ฿ 11,445.50 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 180 | 880 | 100 | 767-9491 | 300 | Attached stopper set: LSH-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit |
[Features]
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
· Swivel casters are attached to the handle side to increase operability during the transportation of heavy loads.
· Rubber is attached in the vicinity of the 4 corners of the casters for added safety.
Part Number |
---|
OH-1R |
OH-2R |
OH-3R |
SH1NU-GN |
SH2NU-GN |
SH3NU-GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,466.58 ฿ 26,045.72 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 298 | 900 | 200 | 768-0694 | 700 | Attached stopper set: LSP-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 27,286.87 ฿ 18,688.78 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 253 | 900 | 150 | 768-0759 | 500 | Attached stopper set: LSP-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 22,215.42 ฿ 16,237.25 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 194 | 900 | 100 | 768-0783 | 300 | Attached stopper set: LSP-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 28,004.00 ฿ 22,125.96 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 1200 | 750 | 289 | 880 | 200 | 767-9475 | 600 | Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 19,548.00 ฿ 15,454.65 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 900 | 600 | 234 | 880 | 150 | 767-9483 | 500 | Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit | ||
฿ 14,386.00 ฿ 11,445.50 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 800 | 450 | 180 | 880 | 100 | 767-9491 | 300 | Attached stopper set: LSH-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?