(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Silent Hand Truck, Fixed Handle Type with Air Casters and Stoppers

Steel Silent Hand Truck, Fixed Handle Type with Air Casters and Stoppers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,548.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1LNACSS SALE
SH-1NACSS SALE
SH-2LNACSS SALE
SH-2NACSS SALE
SH-3NACSS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Specifications Internal Capacity

฿ 47,936.00

฿ 43,981.28

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1400 750 289 880 200 772-6333 600 Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 45,148.00

฿ 41,536.16

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 750 289 880 200 772-6368 600 Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 24,422.00

฿ 20,236.07

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 600 226 872 150 772-6392 500 Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 20,368.00

฿ 16,561.22

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 900 600 226 872 150 772-6422 500 Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 16,548.00

฿ 13,973.13

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 800 450 168 868 100 772-6457 300 Attached stopper set: LSH-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

Basic Specifications

  • Main Body Material
    Made with Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Noise value(dB)
    34
  • Assembly / Completion
    Finished product
  • Internal Capacity
    1 unit

Product Description

[Features]
· It uses "slim, light and sturdy" air casters to achieve smooth turning, low noise, light weight and long life, making it ideal as a low-noise hand truck.
· Since the surface of the load platform has been manufactured using iron plate bending methods and spot welding, it has a clean and strong surface with less unevenness.
· There is cushion rubber at the front corner for safety.
· Positions of the swivel wheels and the fixed wheels can be switched.

Part Number
SH-1LNACSS SALE
SH-1NACSS SALE
SH-2LNACSS SALE
SH-2NACSS SALE
SH-3NACSS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Specifications Internal Capacity

฿ 47,936.00

฿ 43,981.28

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1400 750 289 880 200 772-6333 600 Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 45,148.00

฿ 41,536.16

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 750 289 880 200 772-6368 600 Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 24,422.00

฿ 20,236.07

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 1200 600 226 872 150 772-6392 500 Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 20,368.00

฿ 16,561.22

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 900 600 226 872 150 772-6422 500 Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

฿ 16,548.00

฿ 13,973.13

STEEL PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 800 450 168 868 100 772-6457 300 Attached stopper set: LSH-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1