(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AMG-1F |
AMG-2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Trusco Code | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,374.00 |
MESH DOLLY | 1 Piece(s) | 19 Day(s) | 671 | 535 | 765-7676 | Lid for AG-1 | 1 pc. | ||
฿ 6,081.04 |
MESH DOLLY | 1 Piece(s) | 19 Day(s) | 971 | 735 | 765-7714 | Lid for AG-2 | 1 pc. |
[Features]
· Lid for the foldable mesh hand truck AG-1.
Part Number |
---|
AMG-1F |
AMG-2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Depth (mm) |
Trusco Code | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,374.00 |
MESH DOLLY | 1 Piece(s) | 19 Day(s) | 671 | 535 | 765-7676 | Lid for AG-1 | 1 pc. | ||
฿ 6,081.04 |
MESH DOLLY | 1 Piece(s) | 19 Day(s) | 971 | 735 | 765-7714 | Lid for AG-2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?