- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Small Capacity Mesh Hand Truck Amy, Rotary 2 Level Type
Specifications of AM-2B
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 700
-
- Width(mm)
- 450
-
- Height(mm)
- 142
-
- Handle Height(mm)
- 865
-
- Caster Diameter(mm)
- 100
-
- JAN Code
- 4989999395051
-
- Trusco Code
- 764-5201
-
- Load Resistance(kg)
- 80
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Mesh Type
-
- Upper level uniform load(kg)
- 30
-
- Upper level height(mm)
- 755
-
- Assembly / Completion
- Finished product
-
- Base Uniform Loading(kg)
- 50
-
- Base Height(mm)
- 142
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 4,602.54
|
PLATFORM TRUCKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 700
-
- Width(mm)
- 450
-
- Height(mm)
- 142
-
- Handle Height(mm)
- 865
-
- Caster Diameter(mm)
- 100
-
- JAN Code
- 4989999395051
-
- Trusco Code
- 764-5201
-
- Load Resistance(kg)
- 80
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Mesh Type
-
- Upper level uniform load(kg)
- 30
-
- Upper level height(mm)
- 755
-
- Assembly / Completion
- Finished product
-
- Base Uniform Loading(kg)
- 50
-
- Base Height(mm)
- 142
-
- Internal Capacity
- 1 unit
Product Description
[Features]
· It becomes a two-stage truck with a single action.
· Mesh type and lightweight.
· Even with load items on the lower tier, it will have 2 tiers.
[Applications]
· For offices and shops.
Specifications of AM-2B
-
- Product Type
- Transportation cart
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Length(mm)
- 700
-
- Width(mm)
- 450
-
- Height(mm)
- 142
-
- Handle Height(mm)
- 865
-
- Caster Diameter(mm)
- 100
-
- JAN Code
- 4989999395051
-
- Trusco Code
- 764-5201
-
- Load Resistance(kg)
- 80
-
- Specifications
- Swivel Caster, Fixed Caster 2 pcs each, Mesh Type
-
- Upper level uniform load(kg)
- 30
-
- Upper level height(mm)
- 755
-
- Assembly / Completion
- Finished product
-
- Base Uniform Loading(kg)
- 50
-
- Base Height(mm)
- 142
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 4,602.54
|
PLATFORM TRUCKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?