(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Stopper for Pressed Wagon

Optional Stopper for Pressed Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of E-500BIK

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • JAN Code
    4989999691108
  • Trusco Code
    287-1220
  • Specifications
    Compatible Dolly Model: 502EBN
  • Internal Capacity
    1 unit
Part Number
E-500BIK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,364.45

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • JAN Code
    4989999691108
  • Trusco Code
    287-1220
  • Specifications
    Compatible Dolly Model: 502EBN
  • Internal Capacity
    1 unit

Product Description

[Features]
· Every time the stopper pedal is pressed, the stop and release are repeated.
· Step on the pedal once to apply the stopper and again to release it.

Specifications of E-500BIK

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • JAN Code
    4989999691108
  • Trusco Code
    287-1220
  • Specifications
    Compatible Dolly Model: 502EBN
  • Internal Capacity
    1 unit
Part Number
E-500BIK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,364.45

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1