(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
101EBNU |
301EBNU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,516.56 |
PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 740 | 460 | 163 | 904 | 100 | 767-9394 | 200 | 1 unit | ||
฿ 14,753.74 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 946 | 646 | 206 | 912 | 130 | 767-9416 | 400 | 1 unit |
[Features]
· A cart that can be stacked for storage when not in use since the handle is foldable as well as portable.
· The handle wobbling to which foldable handles are prone is eliminated, providing excellent operability.
· Positions of the swivel wheels and the fixed wheels can be switched.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.
Part Number |
---|
101EBNU |
301EBNU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,516.56 |
PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 740 | 460 | 163 | 904 | 100 | 767-9394 | 200 | 1 unit | ||
฿ 14,753.74 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 946 | 646 | 206 | 912 | 130 | 767-9416 | 400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?