(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Made Donkey Cart Side Handle Type

Press Made Donkey Cart Side Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 410N

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1190
  • Width(mm)
    440
  • Height(mm)
    220
  • Handle Height(mm)
    885
  • Caster Diameter(mm)
    130
  • Trusco Code
    764-5163
  • Load Resistance(kg)
    300
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each
  • Assembly guide
    15 Minutes per 1 Person
  • Assembly / Completion
    Assembly type
  • Internal Capacity
    1 unit
Part Number
410N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 19,654.00

฿ 18,081.68

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1190
  • Width(mm)
    440
  • Height(mm)
    220
  • Handle Height(mm)
    885
  • Caster Diameter(mm)
    130
  • Trusco Code
    764-5163
  • Load Resistance(kg)
    300
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each
  • Assembly guide
    15 Minutes per 1 Person
  • Assembly / Completion
    Assembly type
  • Internal Capacity
    1 unit

Product Description

Long transport wagon with side handle.
[Features]
· For transporting long items.
· Handle on each side allows long objects to be carried.
[Applications]
· For transporting long items like plywood and pipes.

Specifications of 410N

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1190
  • Width(mm)
    440
  • Height(mm)
    220
  • Handle Height(mm)
    885
  • Caster Diameter(mm)
    130
  • Trusco Code
    764-5163
  • Load Resistance(kg)
    300
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each
  • Assembly guide
    15 Minutes per 1 Person
  • Assembly / Completion
    Assembly type
  • Internal Capacity
    1 unit
Part Number
410N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 19,654.00

฿ 18,081.68

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1