(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
201NJKHB4S |
301NJKHB4S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,869.60 ฿ 18,554.11 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 810 | 510 | 764-5074 | 250 | 1 unit | ||
฿ 24,614.56 ฿ 18,894.14 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 915 | 615 | 764-5112 | 300 | 1 unit |
[Features]
· Pin-type 4-wheel lock type.
· Brakes like the brake of a bicycle to make it easy to transport objects down slopes.
· Will not be affected by road conditions thanks to its pin-type lock.
Part Number |
---|
201NJKHB4S |
301NJKHB4S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,869.60 ฿ 18,554.11 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 810 | 510 | 764-5074 | 250 | 1 unit | ||
฿ 24,614.56 ฿ 18,894.14 |
PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | 915 | 615 | 764-5112 | 300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?