(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKP-151U |
MKP-301U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,119.91 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 716 | 436 | 162 | 872 | 100 | 767-9432 | 150 | 1 unit | ||
฿ 14,578.00 ฿ 12,599.77 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 906 | 616 | 217 | 892 | 130 | 767-9459 | 300 | 1 unit |
[Features]
· Cushion rubber is wrapped around the entire circumference of the load platform to prevent it from getting scratched even when bumped.
· Since the cushioning rubber is about 5 mm higher than the table surface, it also serves as a spill preventer.
[Applications]
· Transport of loads.
Part Number |
---|
MKP-151U |
MKP-301U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diameter (mm) |
Trusco Code | Load Resistance (kg) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,119.91 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 716 | 436 | 162 | 872 | 100 | 767-9432 | 150 | 1 unit | ||
฿ 14,578.00 ฿ 12,599.77 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 906 | 616 | 217 | 892 | 130 | 767-9459 | 300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?