- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Small Box Basket for Wagon
Specifications of WA-KB
-
- Frontage(mm)
- 195
-
- Depth(mm)
- 114
-
- Height(mm)
- 120
-
- Maximum Load(kg/unit)
- 2
-
- JAN Code
- 4989999394719
-
- Trusco Code
- 764-6500
-
- Material (Main Body)
- ● Steel
-
- Specifications
- Wire diameter: 5 mm (After resin coating)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 958.00
|
TOOL HANGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Frontage(mm)
- 195
-
- Depth(mm)
- 114
-
- Height(mm)
- 120
-
- Maximum Load(kg/unit)
- 2
-
- JAN Code
- 4989999394719
-
- Trusco Code
- 764-6500
-
- Material (Main Body)
- ● Steel
-
- Specifications
- Wire diameter: 5 mm (After resin coating)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Resin coating finish.
· Can be hung on a wagon shelf board or hand truck panel.
Specifications of WA-KB
-
- Frontage(mm)
- 195
-
- Depth(mm)
- 114
-
- Height(mm)
- 120
-
- Maximum Load(kg/unit)
- 2
-
- JAN Code
- 4989999394719
-
- Trusco Code
- 764-6500
-
- Material (Main Body)
- ● Steel
-
- Specifications
- Wire diameter: 5 mm (After resin coating)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 958.00
|
TOOL HANGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Resin coating finishing.
●Can be used on the shelf board of a wagon, cart panel.Specification
●Max Load Capacity(kg/piece):2
●SPQ(piece):1
●Wire Diameter: 5mm(after resin coating)Materials
●Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?