(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tissue Case Holder for Wagon

Tissue Case Holder for Wagon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WA-TC

  • Frontage(mm)
    232
  • Depth(mm)
    66
  • Height(mm)
    120
  • Maximum Load(kg/unit)
    2
  • JAN Code
    4989999394740
  • Trusco Code
    764-6534
  • Material (Main Body)
    ● Steel
  • Specifications
    Wire diameter: 5 mm (After resin coating)
  • Amount Of Content
    1 pc.
Part Number
WA-TC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980.00

TOOL HANGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    232
  • Depth(mm)
    66
  • Height(mm)
    120
  • Maximum Load(kg/unit)
    2
  • JAN Code
    4989999394740
  • Trusco Code
    764-6534
  • Material (Main Body)
    ● Steel
  • Specifications
    Wire diameter: 5 mm (After resin coating)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Resin coating finish.
· Can be hung on a wagon shelf board or hand truck panel.

Specifications of WA-TC

  • Frontage(mm)
    232
  • Depth(mm)
    66
  • Height(mm)
    120
  • Maximum Load(kg/unit)
    2
  • JAN Code
    4989999394740
  • Trusco Code
    764-6534
  • Material (Main Body)
    ● Steel
  • Specifications
    Wire diameter: 5 mm (After resin coating)
  • Amount Of Content
    1 pc.
Part Number
WA-TC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980.00

TOOL HANGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resin coating finishing.
●Can be used on the shelf board of a wagon, cart panel.

Specification

●Max Load Capacity(kg/piece):2
●SPQ(piece):1
●Wire Diameter: 5mm(after resin coating)

Materials

●Steel