(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nipper Hook for Kobanzame P-type Pliers

Nipper Hook for Kobanzame P-type Pliers

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KBZ-PNF

  • Frontage(mm)
    184
  • Depth(mm)
    45.6
  • Height(mm)
    58
  • Other
    Option
  • Number of Holders(piece)
    3
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411317
  • Trusco Code
    491-1041
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 3 locations
  • Amount Of Content
    1 pc.
Part Number
KBZ-PNF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.73

฿ 346.14

PANEL RACKS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Frontage(mm)
    184
  • Depth(mm)
    45.6
  • Height(mm)
    58
  • Other
    Option
  • Number of Holders(piece)
    3
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411317
  • Trusco Code
    491-1041
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 3 locations
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be attached to KBZ-PNMB and used on a workbench.
· It can be attached to KBZ-PMB and used without drilling.
· Can also be mounted onto a peg board.
· Can arrange 3 pairs of nippers or pliers in a line.
[Applications]
· For managing pliers and nippers

Specifications of KBZ-PNF

  • Frontage(mm)
    184
  • Depth(mm)
    45.6
  • Height(mm)
    58
  • Other
    Option
  • Number of Holders(piece)
    3
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411317
  • Trusco Code
    491-1041
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 3 locations
  • Amount Of Content
    1 pc.
Part Number
KBZ-PNF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.73

฿ 346.14

PANEL RACKS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1