(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Hook for Kobanzame P-type

Screwdriver Hook for Kobanzame P-type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KBZ-PDF

  • Frontage(mm)
    200
  • Depth(mm)
    44.6
  • Height(mm)
    66
  • Other
    Option
  • Number of Holders(piece)
    4
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411287
  • Trusco Code
    491-1016
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 4 locations
  • Amount Of Content
    1 pc.
Part Number
KBZ-PDF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 494.00

PANEL RACKS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Frontage(mm)
    200
  • Depth(mm)
    44.6
  • Height(mm)
    66
  • Other
    Option
  • Number of Holders(piece)
    4
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411287
  • Trusco Code
    491-1016
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 4 locations
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be attached to KBZ-PNMB and used on a workbench.
· It can be attached to KBZ-PMB and used without drilling.
· Can be mounted onto a peg board.
· Can arrange 4 screwdrivers in a line.
[Applications]
· Management of screwdrivers

Specifications of KBZ-PDF

  • Frontage(mm)
    200
  • Depth(mm)
    44.6
  • Height(mm)
    66
  • Other
    Option
  • Number of Holders(piece)
    4
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411287
  • Trusco Code
    491-1016
  • Material (Main Body)
    ● Steel
  • Specification 1
    ● Cannot be used by itself without a punching panel.
  • Specifications
    Number of Holders: 4 locations
  • Amount Of Content
    1 pc.
Part Number
KBZ-PDF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 494.00

PANEL RACKS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can also be attached to the punching panel.

Specification

●Max Load Capacity(kg/piece):3
●SPQ(piece):20
●Number of Holders: 4 Places

Materials

●Steel

Warning

●If there is no punching panel, it cannot be used single item.