(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kobanzame P-type Magnet Base with Punching Hole

Kobanzame P-type Magnet Base with Punching Hole

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KBZ-PMB

  • Frontage(mm)
    216.2
  • Depth(mm)
    12
  • Height(mm)
    81
  • Maximum Load(kg/unit)
    2.5
  • JAN Code
    4989999411300
  • Trusco Code
    491-1032
  • Material (Main Body)
    ● Steel ● Magnet: ferrite ● Natural rubber
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported
  • Amount Of Content
    1 pc.
Part Number
KBZ-PMB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 977.28

PANEL RACKS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    216.2
  • Depth(mm)
    12
  • Height(mm)
    81
  • Maximum Load(kg/unit)
    2.5
  • JAN Code
    4989999411300
  • Trusco Code
    491-1032
  • Material (Main Body)
    ● Steel ● Magnet: ferrite ● Natural rubber
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An optional tool storage holder (Kobanzame P-type Series) can be attached to organize tools.
· Magnetic type that can be installed easily without drilling holes.
· Hang the bin rack for ideal for management of small items
· It is possible to install KBZ-PDF/PDRF/PNF/PSPF and TUR-6K
[Applications]
· P type case with magnet. Tool Management

Specifications of KBZ-PMB

  • Frontage(mm)
    216.2
  • Depth(mm)
    12
  • Height(mm)
    81
  • Maximum Load(kg/unit)
    2.5
  • JAN Code
    4989999411300
  • Trusco Code
    491-1032
  • Material (Main Body)
    ● Steel ● Magnet: ferrite ● Natural rubber
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported
  • Amount Of Content
    1 pc.
Part Number
KBZ-PMB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 977.28

PANEL RACKS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1