(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kobanzame P-type Knob Punching Base without Magnet

Kobanzame P-type Knob Punching Base without Magnet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KBZ-PNMB

  • Frontage(mm)
    200
  • Depth(mm)
    48
  • Height(mm)
    92.6
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411324
  • Trusco Code
    491-1059
  • Material (Main Body)
    ● Steel
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported with TUR-6K
  • Amount Of Content
    1 pc.
Part Number
KBZ-PNMB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,094.71

PANEL RACKS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    200
  • Depth(mm)
    48
  • Height(mm)
    92.6
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411324
  • Trusco Code
    491-1059
  • Material (Main Body)
    ● Steel
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported with TUR-6K
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be easily attached to a table or a workbench.
· It is possible to install KBZ-PDF/PDRF/PNF/PSPF and TUR-6K/FJTL/FJTS/FJYL/FJYS/FL/FS/HFL/HFS/SN.
[Applications]
· P type case with knob for management of tools

Specifications of KBZ-PNMB

  • Frontage(mm)
    200
  • Depth(mm)
    48
  • Height(mm)
    92.6
  • Maximum Load(kg/unit)
    3
  • JAN Code
    4989999411324
  • Trusco Code
    491-1059
  • Material (Main Body)
    ● Steel
  • Specifications
    KBZ-PDF/PDRF/PNF/PSPF set supported with TUR-6K
  • Amount Of Content
    1 pc.
Part Number
KBZ-PNMB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,094.71

PANEL RACKS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1