(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kobanzame Resin Box Hook

Kobanzame Resin Box Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KBZ-MPS

  • Frontage(mm)
    63
  • Depth(mm)
    66
  • Height(mm)
    100
  • Maximum Load(kg/unit)
    1
  • JAN Code
    4989999411270
  • Trusco Code
    491-1008
  • Material (Main Body)
    ● Body: Polycarbonate ● Magnetic sheet ● Cushion: Polyethylene
  • Amount Of Content
    1 pc.
Part Number
KBZ-MPS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 458.67

PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    63
  • Depth(mm)
    66
  • Height(mm)
    100
  • Maximum Load(kg/unit)
    1
  • JAN Code
    4989999411270
  • Trusco Code
    491-1008
  • Material (Main Body)
    ● Body: Polycarbonate ● Magnetic sheet ● Cushion: Polyethylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Cup type box makes it possible to manage small parts.
· Magnetic type that can be installed easily without drilling holes.
· Ideal for management of cutters, scissors, pens and other small tools
[Applications]
· For parts and tools adsorption management. For Managing Writing Instruments, Implements and Small Items

Specifications of KBZ-MPS

  • Frontage(mm)
    63
  • Depth(mm)
    66
  • Height(mm)
    100
  • Maximum Load(kg/unit)
    1
  • JAN Code
    4989999411270
  • Trusco Code
    491-1008
  • Material (Main Body)
    ● Body: Polycarbonate ● Magnetic sheet ● Cushion: Polyethylene
  • Amount Of Content
    1 pc.
Part Number
KBZ-MPS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 458.67

PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1