(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kobanzame Magnet Punching Panel

Kobanzame Magnet Punching Panel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KBZ-MPP

  • Frontage(mm)
    460
  • Depth(mm)
    21
  • Height(mm)
    460
  • Maximum Load(kg/unit)
    5
  • JAN Code
    4989999394931
  • Trusco Code
    765-7838
  • Material (Main Body)
    ● Body/screw/nut: steel ● Magnet: neodymium ● Non-slip: synthetic rubber ● Washer: PC
  • Specifications
    Square Hole 10 mm, 17 Vertical x 17 Horizontal
  • Amount Of Content
    1 pc.
Part Number
KBZ-MPP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,669.22

TOOL HANGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    460
  • Depth(mm)
    21
  • Height(mm)
    460
  • Maximum Load(kg/unit)
    5
  • JAN Code
    4989999394931
  • Trusco Code
    765-7838
  • Material (Main Body)
    ● Body/screw/nut: steel ● Magnet: neodymium ● Non-slip: synthetic rubber ● Washer: PC
  • Specifications
    Square Hole 10 mm, 17 Vertical x 17 Horizontal
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be easily fixed without leaving a hole in the metal surfaces such as on machine sides and iron poles.
· Attachment of options for Panelina or hooks for Kobanzame P-type makes it ideal for management of various tools.
[Applications]
· Sorting and managing tools.

Specifications of KBZ-MPP

  • Frontage(mm)
    460
  • Depth(mm)
    21
  • Height(mm)
    460
  • Maximum Load(kg/unit)
    5
  • JAN Code
    4989999394931
  • Trusco Code
    765-7838
  • Material (Main Body)
    ● Body/screw/nut: steel ● Magnet: neodymium ● Non-slip: synthetic rubber ● Washer: PC
  • Specifications
    Square Hole 10 mm, 17 Vertical x 17 Horizontal
  • Amount Of Content
    1 pc.
Part Number
KBZ-MPP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,669.22

TOOL HANGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1