(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Pocket Tabletop Clear Pocket Stand Set 4 x 4 Layer

Clear Pocket Tabletop Clear Pocket Stand Set 4 x 4 Layer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CPB-4S

  • Frontage(mm)
    420
  • Depth(mm)
    151.6
  • Height(mm)
    528.4
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • Trusco Code
    765-7765
  • Material (Main Body)
    ● Body: ABS resin ● Drawer: AS resin ● Stand: Steel
  • Amount Of Content
    1S
Part Number
CPB-4S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,681.55

PUNCHING PANEL RACKS 1 Piece(s) 10 Day(s) 1S

Basic Specifications

  • Frontage(mm)
    420
  • Depth(mm)
    151.6
  • Height(mm)
    528.4
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • Trusco Code
    765-7765
  • Material (Main Body)
    ● Body: ABS resin ● Drawer: AS resin ● Stand: Steel
  • Amount Of Content
    1S

Product Description

[Applications]
It can be used for managing parts on the desk and for organizing, managing, etc., small accessories.

Specifications of CPB-4S

  • Frontage(mm)
    420
  • Depth(mm)
    151.6
  • Height(mm)
    528.4
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • Trusco Code
    765-7765
  • Material (Main Body)
    ● Body: ABS resin ● Drawer: AS resin ● Stand: Steel
  • Amount Of Content
    1S
Part Number
CPB-4S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,681.55

PUNCHING PANEL RACKS 1 Piece(s) 10 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1