(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stand for Clear Pocket CPB-4

Dedicated Stand for Clear Pocket CPB-4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CPB-S

  • Frontage(mm)
    80
  • Depth(mm)
    150
  • Height(mm)
    524
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • JAN Code
    4989999395020
  • Trusco Code
    765-7781
  • Material (Main Body)
    ● Body: Steel
  • Specifications
    Up to four stages of CPB-4 can be installed
  • Amount Of Content
    1 pc.
Part Number
CPB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,057.11

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    80
  • Depth(mm)
    150
  • Height(mm)
    524
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • JAN Code
    4989999395020
  • Trusco Code
    765-7781
  • Material (Main Body)
    ● Body: Steel
  • Specifications
    Up to four stages of CPB-4 can be installed
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Four stages of CPB-4 can be installed.
· Makes tabletop management of parts possible.
[Applications]
· Stand for CPB-4.

Specifications of CPB-S

  • Frontage(mm)
    80
  • Depth(mm)
    150
  • Height(mm)
    524
  • Other
    Option
  • Maximum Load(kg/unit)
    30
  • JAN Code
    4989999395020
  • Trusco Code
    765-7781
  • Material (Main Body)
    ● Body: Steel
  • Specifications
    Up to four stages of CPB-4 can be installed
  • Amount Of Content
    1 pc.
Part Number
CPB-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,057.11

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1