(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated 2-3 Layer Metal Fittings for Clear Pocket CPB-4

Dedicated 2-3 Layer Metal Fittings for Clear Pocket CPB-4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CPB-2SK

  • Frontage(mm)
    30
  • Depth(mm)
    1.6
  • Height(mm)
    156
  • Other
    Option
  • Maximum Load(kg/unit)
    15
  • JAN Code
    4989999394993
  • Trusco Code
    765-7757
  • Material (Main Body)
    ● Steel
  • Amount Of Content
    1S
Part Number
CPB-2SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 344.83

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1S

Basic Specifications

  • Frontage(mm)
    30
  • Depth(mm)
    1.6
  • Height(mm)
    156
  • Other
    Option
  • Maximum Load(kg/unit)
    15
  • JAN Code
    4989999394993
  • Trusco Code
    765-7757
  • Material (Main Body)
    ● Steel
  • Amount Of Content
    1S

Product Description

[Features]
· Can be used to fix CPB-4 when stacking them
· 4 units also enable 3 tiers
[Applications]
· Parts for stacking 2 or 3 tiers of clear pocket boxes.

Specifications of CPB-2SK

  • Frontage(mm)
    30
  • Depth(mm)
    1.6
  • Height(mm)
    156
  • Other
    Option
  • Maximum Load(kg/unit)
    15
  • JAN Code
    4989999394993
  • Trusco Code
    765-7757
  • Material (Main Body)
    ● Steel
  • Amount Of Content
    1S
Part Number
CPB-2SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 344.83

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1