(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Panel Rack Panelina Desktop Mounting Type

Punching Panel Rack Panelina Desktop Mounting Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TUR-5

  • Frontage(mm)
    600
  • Depth(mm)
    107
  • Height(mm)
    745.2
  • Maximum Load(kg/unit)
    20
  • JAN Code
    4989999395044
  • Trusco Code
    765-7862
  • Material (Main Body)
    ● Body/screw/nut/spacer/hook: Steel ● Knob: ABS resin
  • Attached hook(piece)
    4
  • Specifications
    Square Hole 10 mm, 23 Vertical x 17 Horizontal
  • Amount Of Content
    1 unit
Part Number
TUR-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,669.71

PUNCHING PANEL RACKS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    107
  • Height(mm)
    745.2
  • Maximum Load(kg/unit)
    20
  • JAN Code
    4989999395044
  • Trusco Code
    765-7862
  • Material (Main Body)
    ● Body/screw/nut/spacer/hook: Steel ● Knob: ABS resin
  • Attached hook(piece)
    4
  • Specifications
    Square Hole 10 mm, 23 Vertical x 17 Horizontal
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
· Punching panel rack which can be used for multiple purposes.
· Hooks for Panelina and hooks for Kobanzame P-type can be used as well.
[Applications]
· Tool classification.
· Sorting and managing tools.

Specifications of TUR-5

  • Frontage(mm)
    600
  • Depth(mm)
    107
  • Height(mm)
    745.2
  • Maximum Load(kg/unit)
    20
  • JAN Code
    4989999395044
  • Trusco Code
    765-7862
  • Material (Main Body)
    ● Body/screw/nut/spacer/hook: Steel ● Knob: ABS resin
  • Attached hook(piece)
    4
  • Specifications
    Square Hole 10 mm, 23 Vertical x 17 Horizontal
  • Amount Of Content
    1 unit
Part Number
TUR-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,669.71

PUNCHING PANEL RACKS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1