(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS, Lidget Cabinet (Height 781 mm)

OS, Lidget Cabinet (Height 781 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 59,889.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LZ7062 SALE
LZ7062L SALE
LZ7062R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Trusco Code Amount Of Content

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Grass Green 497-3623 1 unit

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Light Gray 497-3631 1 unit

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Red 497-3640 1 unit

Basic Specifications

  • Height(mm)
    781
  • Frontage(mm)
    473
  • Depth(mm)
    485
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Drawer
    D70: 6 Levels, D140: 2 Levels
  • Maximum Load(kg/unit)
    240
  • Uniform Load Capacity(kg/stage)
    30
  • Accessory
    Each level has a name card
  • Specification 1
    Shallow Drawer: 2 partitions (vertical), 6 dividers (horizontal)
  • Specification 2
    Deep drawer, 1 partition (vertical partition), and 2 dividers (horizontal partition)
  • Amount Of Content
    1 unit

Product Description

[Features]
· All drawers are locked when the top oval lock is locked.
· Drawer opening and closing stroke is 360 mm with single rail mechanism.
· Partitions can be divided in 7 places at a 50 mm pitch, and dividers can be divided in 13 places at a 25 mm pitch, allowing one to freely change the partitions.
· Powder coating makes it more resistant to rust and scratches than conventional coating. (Excluding handles and dividers).
· Finished Product
· "I want to store lots of stuff, but I don't have a place to put it." This product is recommended for you.

Part Number
LZ7062 SALE
LZ7062L SALE
LZ7062R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Trusco Code Amount Of Content

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Grass Green 497-3623 1 unit

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Light Gray 497-3631 1 unit

฿ 59,889.00

฿ 51,654.26

LIGHT-DUTY CABINETS 1 Piece(s) 35 Day(s) Red 497-3640 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When locking the upper ovalle lock, drawers of all stages are locked.
●Due to powder coating, it is harder to rust than the conventional paint and it is less prone to scratches.(except pull tabs and dividers)

Specification

●W x D x H(mm):473 x 485 x 781
●Max Load Capacity(kg/piece):240
●Drawers:D70: 6 Stages, D140: 2 Stages
●Shallow Drawer: 2 Partitions(vertical partition) and 6 Dividers(horizontal partition)
●Deep Drawer: Partition(vertical partition) x 1, Divider(horizontal partition) x 2
●With each stage name card

Materials

●Main Body: Steel