(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Cabinet (With Top Plate, Single Rail)

Medium Capacity Cabinet (With Top Plate, Single Rail)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,693.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWK-903S-GN SALE
TWK-903SP-GN SALE
TWK-904S-GN SALE
TWK-904SP-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Trusco Code Amount Of Content

฿ 51,693.00

฿ 48,245.08

CABINETS 1 Piece(s) 40 Day(s) 920 - H200: 2 pcs, H400: 1 pc 491-0966 1 unit

฿ 56,362.00

฿ 52,602.65

CABINETS 1 Piece(s) 40 Day(s) 1600 - H200: 2 pcs, H400: 1 pc 491-0974 1 unit

฿ 56,362.00

฿ 52,602.65

CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200: 4 pcs 491-0982 1 unit

฿ 60,865.00

฿ 53,256.88

CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200: 4 pcs 491-0991 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    650
  • Color
    Green
  • Maximum Load Details(kg)
    400
  • Specification 1
    With partitions (4 units/step) dividers: (10 units/stage)
  • Specification 2
    100 V Power (2 outlets), air source (1 outlet)
  • Amount Of Content
    1 unit

Product Description

[Features]
· All-Lock Mechanism (Can simultaneously lock all drawers.)
· Has a latch mechanism built in to prevent the drawers from coming out in the case of transportation or earthquakes. Also, it protects the cabinet from falling accidents.
· A top plate is included for light work on the spot.
· A 100 V power supply (2 ports) and air source (1 port) are installed behind the top board, ideal for work using both electric tools and air tools.

Part Number
TWK-903S-GN SALE
TWK-903SP-GN SALE
TWK-904S-GN SALE
TWK-904SP-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Trusco Code Amount Of Content

฿ 51,693.00

฿ 48,245.08

CABINETS 1 Piece(s) 40 Day(s) 920 - H200: 2 pcs, H400: 1 pc 491-0966 1 unit

฿ 56,362.00

฿ 52,602.65

CABINETS 1 Piece(s) 40 Day(s) 1600 - H200: 2 pcs, H400: 1 pc 491-0974 1 unit

฿ 56,362.00

฿ 52,602.65

CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200: 4 pcs 491-0982 1 unit

฿ 60,865.00

฿ 53,256.88

CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200: 4 pcs 491-0991 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1