(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Wide Cabinet, VE13S Type, 1,300 × 550 × 1,200 mm

TRUSCO NAKAYAMA, Wide Cabinet, VE13S Type, 1,300 × 550 × 1,200 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 120,369.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE13S-1201 SALE
VE13S-1202 SALE
VE13S-1203 SALE
VE13S-1204 SALE
VE13S-1205 SALE
VE13S-1206 SALE
VE13S-1207 SALE
VE13S-1208 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 129,148.00

฿ 104,842.35

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0073 1 unit

฿ 129,105.00

฿ 104,807.44

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0081 1 unit

฿ 120,779.00

฿ 98,048.39

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0090 1 unit

฿ 129,356.00

฿ 105,011.20

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0103 1 unit

฿ 120,396.00

฿ 97,737.47

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0111 1 unit

฿ 129,679.00

฿ 105,273.41

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0120 1 unit

฿ 128,887.00

฿ 104,630.47

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pcs 479-0138 1 unit

฿ 120,369.00

฿ 97,715.55

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0146 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    1300
  • Depth(mm)
    550
  • Color
    Green
  • Maximum Load Details(kg)
    450
  • Specification 1
    Fixed Partition x 2 pcs/Step, Divider x 15 pcs/Step
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE13S-1201 SALE
VE13S-1202 SALE
VE13S-1203 SALE
VE13S-1204 SALE
VE13S-1205 SALE
VE13S-1206 SALE
VE13S-1207 SALE
VE13S-1208 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 129,148.00

฿ 104,842.35

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0073 1 unit

฿ 129,105.00

฿ 104,807.44

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0081 1 unit

฿ 120,779.00

฿ 98,048.39

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0090 1 unit

฿ 129,356.00

฿ 105,011.20

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0103 1 unit

฿ 120,396.00

฿ 97,737.47

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0111 1 unit

฿ 129,679.00

฿ 105,273.41

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0120 1 unit

฿ 128,887.00

฿ 104,630.47

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pcs 479-0138 1 unit

฿ 120,369.00

฿ 97,715.55

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0146 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1