(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Wide Cabinet, VE13S Type, 1,300 × 550 × 1,000 mm

TRUSCO NAKAYAMA, Wide Cabinet, VE13S Type, 1,300 × 550 × 1,000 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 94,558.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE13S-1001 SALE
VE13S-1002 SALE
VE13S-1003 SALE
VE13S-1004 SALE
VE13S-1005 SALE
VE13S-1006 SALE
VE13S-1007 SALE
VE13S-1008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 103,887.00

฿ 89,602.54

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 478-9989 1 unit

฿ 103,606.00

฿ 89,360.18

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 478-9997 1 unit

฿ 112,619.00

฿ 97,133.89

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-0014 1 unit

฿ 104,108.00

฿ 89,793.15

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-0022 1 unit

฿ 103,383.00

฿ 89,167.84

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-0031 1 unit

฿ 121,234.00

฿ 98,417.76

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0049 1 unit

฿ 94,558.00

฿ 81,556.28

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-0057 1 unit

฿ 103,312.00

฿ 89,106.60

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-0065 1 unit

Basic Specifications

  • Height(mm)
    1000
  • Frontage(mm)
    1300
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Color
    Green
  • Maximum Load Details(kg)
    450
  • Specification 1
    Fixed Partition x 2 pcs/Step, Divider x 15 pcs/Step
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE13S-1001 SALE
VE13S-1002 SALE
VE13S-1003 SALE
VE13S-1004 SALE
VE13S-1005 SALE
VE13S-1006 SALE
VE13S-1007 SALE
VE13S-1008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 103,887.00

฿ 89,602.54

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 478-9989 1 unit

฿ 103,606.00

฿ 89,360.18

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 478-9997 1 unit

฿ 112,619.00

฿ 97,133.89

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-0014 1 unit

฿ 104,108.00

฿ 89,793.15

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-0022 1 unit

฿ 103,383.00

฿ 89,167.84

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-0031 1 unit

฿ 121,234.00

฿ 98,417.76

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0049 1 unit

฿ 94,558.00

฿ 81,556.28

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-0057 1 unit

฿ 103,312.00

฿ 89,106.60

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-0065 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1