(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VE9S-1001TK |
VE9S-1006TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 80,982.00 ฿ 69,846.98 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc | 479-1321 | 1 unit | ||
฿ 89,316.00 ฿ 77,035.05 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 5 pcs, H120: 4 pcs | 479-1380 | 1 unit |
[Features]
· The topple-preventing metal fittings are equipped as standard to enable unexpected falls to be prevented.
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.
Part Number |
---|
VE9S-1001TK |
VE9S-1006TK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 80,982.00 ฿ 69,846.98 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc | 479-1321 | 1 unit | ||
฿ 89,316.00 ฿ 77,035.05 |
CABINETS | 1 Piece(s) | 40 Day(s) | H80: 5 pcs, H120: 4 pcs | 479-1380 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?